Discover the IA4B series of Jeager actuators
Voltage
[V]
110
Load
[N]
2 300
Max. stroke
[mm]
450
Limit switches
No
Force push
Force pull
Speed at no load
[mm/s]
57
Speed at max. load
46
weight
[kg]
9
Protection
IP 51
L1
735