Discover the ID8B series of Jeager actuators
Voltage
[V]
12
Load
[N]
2 300
Max. stroke
[mm]
100
Limit switches
No
Protection
IP 52
Force push
Force pull
Speed at no load
[mm/s]
65
Speed at max. load
45
weight
[kg]
6,5
L1
302