Discover the ID8B series of Jeager actuators
Voltage
[V]
24
Load
[N]
4 500
Max. stroke
[mm]
150
Limit switches
No
Protection
IP 52
Force push
Force pull
Speed at no load
[mm/s]
22
Speed at max. load
13
weight
[kg]
6,5
L1
353