VARIMAG

The VARIMAG product family is a compact and cost-effective actuator, primarily designed for the building and construction segment. VARIMAG chain actuators are the ideal solution for automatically controlled windows. They take up very little space and the comprehensive range provides the correct strokes, thrust forces and chain resistance required for most window applications.

Drawing (click to enlarge)

 

Force pull

[N]

250

 
 

Force push

[N]

250

 
 

Color

Silver

 
 

Motor type

24 VDC

 
 

Options

No

 
 

Protection

IP 22

 
 

Stroke

[mm]

400

 
 

Speed at max. load

[mm/s]

28/26

 
 

Speed at no load

[mm/s]

32/28