VARIMAG

The VARIMAG product family is a compact and cost-effective actuator, primarily designed for the building and construction segment. VARIMAG chain actuators are the ideal solution for automatically controlled windows. They take up very little space and the comprehensive range provides the correct strokes, thrust forces and chain resistance required for most window applications.

Drawing (click to enlarge)

 

Force pull

[N]

350

 
 

Force push

[N]

350

 
 

Color

Silver

 
 

Motor type

230 VAC

 
 

Options

No

 
 

Protection

IP 22

 
 

Stroke

[mm]

380

 
 

Speed at max. load

[mm/s]

15

 
 

Speed at no load

[mm/s]

19