MAGTOP

The MAGTOP product family is a compact and cost-effective actuator, primarily designed for the building and construction segment. The MAGTOP is suitable for opening and closing windows, doors, smoke vents, etc., as well as for skylight and dome-light applications. These rod actuators are powerful, economical and capable of withstanding high maximum loads (from 200 to 2 000 N) and provide a wide range of opening and closing strokes (up to 500 mm).

Drawing (click to enlarge)

 

Force pull

[N]

500

 
 

Force push

[N]

500

 
 

Color

Silver

 
 

Motor type

230 VAC

 
 

Options

No

 
 

Protection

IP 55

 
 

Stroke

[mm]

300

 
 

Retracted length

[mm]

409

 
 

Speed at max. load

[mm/s]

19

 
 

Speed at no load

[mm/s]

24