MAGDRIVE

The MAGDRIVE is a very slender and robust DC actuator, characterized by its special gear technology designed for quiet operation. The standard version includes a back-up nut and limit switches.
The MAGDRIVE actuators are equipped with a fixed motor cable with a DIN8 plug or optionally with a jack-plug. As standard, the actuators have protection class IPX0, but as an optional extra, can also be supplied with IPX4S. It is suitable for numerous industrial, medical and domestic applications.

Drawing (click to enlarge)

 

Force push

[N]

6 000

 
 

Color

Natural anodized

 
 

Motor type

24 VDC

 
 

Options

No

 
 

Electrical anti-pinching

No

 
 

Emergency lowering

No

 
 

Motor cable

Straight, 1,5 m, DIN8 plug

 
 

Rear fork head

Standard 0°/12 mm

 
 

Protection

IP 0X

 
 

Stroke

[mm]

400

 
 

Retracted length

[mm]

865

 
 

Speed at max. load

[mm/s]

8,5

 
 

Speed at no load

[mm/s]

15