The ECOMAG is a compact and cost effective actuator which is designed for medical and home environments. It allows precise movements and ergonomically correct positioning. The safety and reliability of the ECOMAG is well proven.
Force pull
[N]
2 000
Force push
Housing
Large
Color
Black
Motor type
24 VDC
Options
Quick-release, pull force, fork head parallel to lever, integrated anti-pinching protection
Current cut-off
No
Fork head
Hole diameter 12 mm, groove width 10 mm
Hinge
Protection
IP X4S
Stroke
[mm]
50
Retracted length
210
Speed at max. load
[mm/s]
9
Speed at no load
13