The ECOMAG is a compact and cost effective actuator which is designed for medical and home environments. It allows precise movements and ergonomically correct positioning. The safety and reliability of the ECOMAG is well proven.
Force pull
[N]
0
Force push
6 000
Housing
Small
Color
Grey
Motor type
24 VDC
Options
No
Current cut-off
Fork head
Hole diameter 12 mm, groove width 10 mm
Hinge
Protection
IP X4S
Stroke
[mm]
100
Retracted length
260
Speed at max. load
[mm/s]
4
Speed at no load
7