Serie SJ 25

  • Motor with thermal protection (+120±5 °C)
  • Acme screw
  • Self-locking
  • Integrated limit switches
  • Gear box (metal)
  • Duty cycle 17%
  • UL approved E128837 CSA certificate: LR92531 (115 VAC), E226168 (230 VAC)

Drawing (click to enlarge)

 

Product group

SJ series

 
 

Force pull

[N]

2 000

 
 

Force push

[N]

2 000

 
 

Mounting

Square mounting

 
 

Feedback

No sensor

 
 

Motor type

115 VAC

 
 

Cable connector

No

 
 

Tube type

With outer and inner tube

 
 

Stroke

[mm]

450

 
 

Retracted length

[mm]

640

 
 

Speed at max. load

[mm/s]

6,6

 
 

Speed at no load

[mm/s]

7,2