SKF Profile rail guide slides are state-of-the-art tables with high accuracy and high load carrying capacity.
They are available in the following variations:

  • four different precision classes
  • five different sizes
  • three different covers to suit the environmental conditions

Please keep in mind that the preferred range have a delivery time of 2 weeks.

Drawing (click to enlarge)

 

Drive

Ball screws

 
 

Cover

With bellows

 
 

Stroke needed

[mm]

325

 
 

max stroke with bellows

S1 [mm]

325

 
 

max stroke w/o bellows

S2 [mm]

550

 
 

V max range

[m/min]

15

 
 

V max

[m/min]

19,5

 
 

Preloaded nut

No

 
 

Width

B [mm]

110

 
 

length

L1 [mm]

670

 
 

n max

[1/min]

3 900

 
 

screw diameter

do [mm]

12

 
 

screw pitch

p [mm/rot.]

5

 
 

screw idling torque

Ms [Nm]

0,17

 
 

screw max. torque

Ma [Nm]

2,6

 
 

Precision

P10-P5

 
 

Mobile mass

G [kg]

0,8

 
 

Total mass

G [kg]

3,8

 
 

L3

[mm]

15

 
 

n

16

 
 

screw dynamic axial load

Ca [N]

3 100

 
 

screw static axial load

Coa [N]

5 100

 
 

dynamic load rating per carriage

C [N]

2 295

 
 

static load rating per carriage

C0 [N]

4 270

 
 

No. of carriages

4

 
 

b

[mm]

81

 
 

l

[mm]

69

 
 

h

[mm]

23

 
 

Foz

[N]

17 080

 
 

Foy

[N]

8 540

 
 

Mox

[Nm]

690

 
 

Moy

[Nm]

580

 
 

Moz

[Nm]

290