The use of a linear motor enables direct linear motion. Contrary to rotary load transmission, for instance with toothed belts or spindle drives, this avoids the transmission of natural frequencies or torques. Moreover, the Siemens 1FN3 linear motor provides non-contact and thus frictionless load transmission. An integrated linear measurement system is used for precise positioning and speed regulation.

Drawing (click to enlarge)

 

Drive

Linear Motor

 
 

Cover

With bellows

 
 

max stroke

S [mm]

360

 
 

V max

[m/min]

300

 
 

Width

B [mm]

154

 
 

height

H [mm]

81

 
 

length

L1 [mm]

640

 
 

Dynamic load carrying cap.

Ceff [N]

5 400

 
 

Static load carrying cap.

Co [N]

8 100

 
 

Linearmotor peak force

Fp [N]

320

 
 

Linearmotor nominal force

Fn [N]

85

 
 

Linearmotor constant

km [N/W-²]

17,9

 
 

Precision

P2

 
 

Mobile mass

G [kg]

2,7

 
 

Stationary bottom part mass

G [kg]

14