The dovetail slide and table programme is based on a modular design.The dimensions of the dovetail slides are identical with those of the precision slides.They have a lead screw with a bronze nut mounted in the lower part of the slide. The screws are mounted in an assembly of preloaded angular-contact ball bearings in the thick front endplate.
This range can be supplied in two different models:

  • SSM- with micrometer knurl
  • SSK - with crank handle

Drawing (click to enlarge)

 

Manual Drive

With micrometer knurl

 
 

Width

B [mm]

75

 
 

B1

[mm]

74,5

 
 

height

H [mm]

35

 
 

Stroke

S [mm]

25

 
 

L1

[mm]

105

 
 

L2

[mm]

75

 
 

C

[mm]

21

 
 

C1

[mm]

6

 
 

C4

[mm]

38

 
 

C5 [mm

54

 
 

screw

M10x1

 
 

D1

[mm]

30

 
 

D2

[mm]

47

 
 

A1

[mm]

38

 
 

A2

[mm]

42

 
 

G

M5

 
 

T

[mm]

8

 
 

J

[mm]

62

 
 

weight

[kg]

1,9