|
High-precision positioning unit
SKF positioning systems designed a series of compact cross tables that are driven with ironless linearmotors. High guiding / positioning accuracy and high dynamic lead to a perfect solution for wafer measurement. The free area through the whole unit optimizes the mounting position of the measurement device.
Main features
- Drive forces up to 264N for upper axis
and 603N for lower axis
- Mechanical stroke up to 308mm
- Speed up to 1,5m/s
- Acceleration up to 30m/s2
- Ironless linear motor
- Moving magnets for easier cabling
- One flat cable per axis for
all connections
- Optical measurement system
with integrated limit switches
- Precision cross roller rail guides
with patented Anti cage Creeping
System (ACS)
- Available in aluminum and cast iron
|