|
Mechanism
The high performance electromechanical cylinder consists of an SKF planetary roller screw directly
driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations. The roller screw converts rotary motion into linear movement.
Main benefit
- Easy use and set up
- Long service life is achieved with a simple power train of motor, coupling and roller screw
- Permit faster operation and longer travel under high load
- High acceleration capability
- High durability
- High rigidity
- Less maintenance required due to fewer components
Performance of the standard product range
Dynamic load : Up to 120 kN with standard motor
Speed : Up to 90 m/min under no load
Acceleration : Up to 25 m/s2 under no load
Dynamic capacity : Up to 485 kN
|