Others product groups:

Jaeger linear actuators

Discover the MD4 series of Jaeger actuators

Features & Benefits

  • Ambient temperature +5 °C to +40 °C
  • Compact DC-actuator
  • Space saving installation
  • Protection class IP66
  • Rear clevis end (metal)
  • Self-locking brake for “A3” and “A4” versions
  • Two way integrated limit switch protection
  • Low noise level
  • Duty cycle max. 10 % or 6 min./hour at continuous use
  • Comply with EN60601-1

MD4 Series