|
Jaeger linear actuators
Discover the FD series of Jaeger actuators
Features & Benefits
- Ambient temperature -26 °C to ~+65 °C
- Protection class IP52
- Build in limit switches (factory pre-set)
- Hall effect/Reed sensors
- Rear clevis can be turned 90°
- Compatible control boxes: CB200/300/800
- Duty cycle max. 10 % or 6 min./hour at continuous use
|
|