|
Jaeger linear actuators
Discover the LD6 series of Jeager actuators
Features & Benefits
- Ambient temperature +5 °C to +40 °C
- Compact DC-actuator
- Space saving installation
- Protection class IP51
- Actuator and converter for universal applications
- Clevis end (metal), die-cast
- Brake
- Low noise level
- Duty cycle max. 10 % or 6 min./hour at continuous use
|
|