|
Jaeger linear actuators
Discover the ID8A series of Jeager actuators
Features & Benefits
- Ambient temperature -26 °C to +65 °C
- Well sealed (O-ring)
- Extension tube (stainless steel)
- Protection tube (steel), powder coated
- Powder coated aluminium alloy housing
- Powder metal gears
- Enhanced corrosion resistance
- Overload protection (clutch)
- Lubrication for service life
- Robust, designed for tough environment
- Static load capacity 4 500 N
- Self-locking
- Duty cycle 25 %
- Certified (CE 55011)
|
|