Others product groups:
Linear actuators

Jaeger linear actuators

Discover the IA4A series of Jeager actuators

Features & Benefits

  • Ambient temperature -26 °C to +65 °C
  • Motor with thermal protection
  • Well sealed by O-ring
  • Extension tube (stainless steel)
  • Protection tube (steel), powder coated
  • Powder coated aluminium alloy housing
  • Powder metal gears
  • Enhanced corrosion resistance
  • Overload protection (clutch)
  • Lubricated for service life
  • Robust, designed for tough environment
  • Static load capacity 4 500 N
  • Self-locking
  • Duty cycle 25 %

IA4A Series