|
Jaeger linear actuators
Discover the IA4B series of Jeager actuators
Features & Benefits
- Ambient temperature -26°C to +65°C
- High efficiency ball screw
- Motor with thermal protection
- Well sealed by O-ring
- Extension tube (stainless steel)
- Protection tube (steel), powder coated
- Powder coated aluminium alloy housing
- Powder metal gears
- Enhanced corrosion resistance
- Overload protection (clutch)
- Lubricated for service life
- Robust, designed for tough environment
- Static load capacity 13 600 N
- No back driving
- Duty cycle 25 %
|
|