Actuation system

Electromechanical applications often require superior performance from actuators and actuation systems. SKF provides a complete range of actuation products and systems designed to satisfy the most demanding requirements in virtually any area of applications.

> Linear actuators

> High performance cylinders

> Telescopic pillars

> Rotary actuators

Ball & Roller screws

The high efficiency screws afford the opportunity to displace loads by transforming rotary action into linear motion. The high efficiency screws have rolling elements, balls or rollers, between the nut and the screw shaft.

> Roller screws

> End bearings & Flange accessories

> Ball screws

Guiding systems

To provide the best performances for all your needs in guiding, our range is composed of these main products: shafts guidings, profile rail guides, precision rail guides, camroller guides.

> Shaft Guiding

> Speedi-Roll

> Miniature profile rail guides

> Precision rail guides

> Profile rail guides

> Standard tables

Tables & Systems

Positioning tables system applications often require highest performance from the tables in terms of dynamic, guiding accuracy, guiding stiffness and temperature stability.

> Motor driven units

> Non driven units

Bolt Tensioners

SKF has worked in the field of bolt-tightening by pre-load tension since the 1940’s. At that time, design studies concentrated on the tightening of slewing rings. Since the 1940’s, SKF has continuously furthered its bolt-tightening experience in every industrial sector and in many different types of applications.
Well aware that good tightening control is extremely important economically, SKF offers both expertise and service to solve any problems involving the tightening of bolted assemblies.

> Bolt tensioners standard [metric units]

> Special tensioners

> Bolt tensioners standard [imperial units]

> Tensioner Accessories

> Customized standard tensioners

> Load sensor washer

Gas springs

Gas springs are used to provide a counterbalance and force assistance in all applications requiring a comfortable and reliable adjustment function.

> Lift-O-Mat Standard range

> Bloc-O-Lift Standard range

> Lift-O-Mat Modular range

> Stab-O-Mat Stab-O-Bloc

> Lift-O-Mat Modular range inox

> Stab-O-Shoc

> Lift-O-Mat Furniture range

Power Transmission

In this range, you will find very useful products to make shaft and hub connection easily, without using keys.
These products offers many advantages : Easy and accurate to position, saves space along the shaft, quick mounting and dismantling, reduces the machining costs

> SHT Bushings with slotted case

> OK Shaft Couplings

> SHR Bushings with unslotted case

Bearing seals

SKF Linearmotion can provide 2 type of seals :
. Bearing seals called Nilos rings, a pressed steel ring or plate that fits up to the side of a standard bearing to seal the inner or outer ring.
. V-ring seals is an all-rubber seal forrotary shafts.

> Nilos Metallic seals for bearings

Telescopic slides

Accuride slides offer some of the most popular slide types used within industrial and electronics packaging applications. The range of general purpose slides is for more standard applications and includes cable carriers and rackmounting accessories. The specialist range is for more unique and specialised applications such as inmobile equipment and other functionally demanding situations or environments. In addition, some of these slides can be manufactured to order in stainless steel.

> General purpose slides

> Carriage slides

> Special slides

> Cable guides

Handling systems

With a large variety of units designed for a modular construction, compose the correct system for your application. Choose the units you need : Linear module, linear slide, linear table, actuator or electro-mechanical cylinder driven by tooth belt, screw, pneumatic cylinder or linear motor. All these products are constructed with extruded anodised aluminium profiles with monobloc design for optimal stiffness. They offer many options and accessories.

> Belt driven modules

> Pneumatic driven modules

> Screw driven modules

> Modules without drive

> Linearmotor driven modules

High precision bearings

Machine tools applications require superior performances from the bearings used to support spindles and precision ball screws. SKF produces special high precision bearings designed to satisfy the most demanding requirements in the machine tools environment.

> Angular contact ball bearings

> Angular contact thrust ball bearings

> Cylindrical roller bearings