|
Jaeger linear actuators
Discover the ID8B series of Jeager actuators
Features & Benefits
- Ambient temperature -26 °C to +65 °C
- High efficiency ball screw
- Well sealed (O-ring)
- Extension tube (stainless steel)
- Protection tube (steel), powder coated
- Powder coated aluminium alloy housing
- Powder metal gears
- Enhanced corrosion resistance
- Overload protection (clutch)
- Lubrication for service life
- Robust, designed for tough environment
- Static load capacity 13 600 N
- No back driving
- Duty cycle 25 %
- Certified (CE 55011)
|
|