|
|
Electromechanical applications often require superior performance from actuators and actuation systems. SKF provides a complete range of actuation products and systems designed to satisfy the most demanding requirements in virtually any area of applications.
|
|
|
The high efficiency screws afford the opportunity to displace loads by transforming rotary action into linear motion. The high efficiency screws have rolling elements, balls or rollers, between the nut and the screw shaft.
|
|
|
To provide the best performances for all your needs in guiding, our range is composed
of these main products: shafts guidings, profile rail guides, precision rail guides, camroller
guides.
|
|
|
Positioning tables system applications often require highest performance from the tables in terms of dynamic, guiding accuracy, guiding stiffness and temperature stability.
|
|
|
SKF has worked in the field of bolt-tightening by pre-load tension since the 1940’s. At that time, design studies concentrated on the tightening of slewing rings. Since the 1940’s, SKF has continuously furthered its bolt-tightening experience in every industrial sector and in many different types of applications. Well aware that good tightening control is extremely important economically, SKF offers both expertise and service to solve any problems involving the tightening of bolted assemblies.
|
|
|
SKF Linearmotion can provide 2 type of seals : . Bearing seals called Nilos rings, a pressed steel ring or plate that fits up to the side of a standard bearing to seal the inner or outer ring. . V-ring seals is an all-rubber seal forrotary shafts.
|
|
|
Whether IWIS high-performance chains for most demanding applications or EUROCHAIN chains as solid, affordable products for normal use – both qualities are available applications from the same supplier.
|
|
|
Machine tools applications require superior performances from the bearings used to support spindles and precision ball screws.
SKF produces special high precision bearings designed to satisfy the most demanding requirements in the machine tools environment.
|
|
|
There are many possible applications for Ball Transfer Units, where loads need to be moved smoothly, precisely and with minimum effort in any direction. Some typical applications include cargo and baggage handling (shown below), assembly lines, as a castor, machine loading, sliding-door systems, machine tables.
|
|
|
These heavy-duty turntables are ideal for swivel displays, welding tables, industrial assemblies, fifth wheels, and many other "Lazy Susanne" type applications.
|
|
|