SKF Linear Actuator Motor
SKF positioning systems has designed a series of of cross tables driven by linear actuator motor. The use of the high accuracy of the linear actuator motor as well as the high dynamic of such a linear actuator motor are the perfect solution for wafer measurement.
Please click on the following link to view the roller screw range.
> Linear Actuator Motor
The free area through the whole unit optimizes the mounting position of the measurement device equiped with the linear actuator motor.
Compact cross table with crossed rollers, ironless linear actuator motors and linear scales. Needle rollers, different strokes and linear scale resolution and can be changed on request. Servo amplifiers and motion controls can be delivered if required for controlling the linear actuator motor.
Others products : Linear electric motor, Linear motion bearing
|