Ball & Roller screws

SKF Linear Slide

With the range of linear ball bearings, plain bearings and accessories it is possible to design and build economical and simple linear guiding systems such as a linear slide to suit a wide range of applications. Other sorts of hand driven linear slide are based on modular designing.

Please click on the following link to view the linear slide in the guiding systems range.

> Linear Slide

The linear slide material is steel or cast iron to optimize stiffness and guiding accuracy, the precision linear slide is equipped with crossed rollers (Anti cagecreeping system ACS as option), the linear slide is driven by a preloaded planetary roller screw.