Ball & Roller screws

SKF Rotary Actuator

The SKF rotary actuator is designed to provide rotary motion. The rotary actuator can be either fast or slow. Heavy or light duty, complex or simple arrangements are all within the rotary actuator’s possibilities.

Please click on the following links to view the rotary actuator range.

> Rotary actuator

You can choose the rotary actuator for a wide variety of application areas. You will find a solution with both technical and economic advantages. Since the gearing is produced in one stage, through the use of a ball screw, you can also rely on a high degree of efficiency from the rotary actuator. Select the zero-backlash versions of the rotary actuator for maximum precision.

The SKF assortment of actuation systems includes linear actuators, telescopic pillars, electromechanical actuators and linear drive profile providing a total system solution for various applications.