What are the required features of the product you need ?
Force push
superior with
-- No Preference -- 200 600 800 1200 1400 1500 2000 2500 2600 3000 3500 4000 4500 6000 8000 12000 15000 30000 50000
N
Force pull
-- No Preference -- 200 600 800 1200 1400 1500 2000 2500 2600 3000 3500 4000 4500 6000 8000 15000 30000 50000
Speed at no load
between
-- No Preference -- 10 12 14 17 18 22 23 30 45 48 54 58 60 62 65 66 67 68 88 174
and
mm/s
Speed at max. load
-- No Preference -- 5 7 8 10 12 13 14 15 16 20 25 32 35 38 40 45 48 50 52 55 57 74 150
Selection