To find the right product for your specifications use the search engine below.You can proceed Step By Step: Choose one or more product features in the "What you can select" table and click "Search" to refine the number of products matching. Continue the selection until you reach less than 50 products.
What you can select :
Product group
-- No Preference -- CAT 21B CAT 32B CAT 33 CAT 33H
Max. stroke
-- No Preference -- 50 100 200 300 400 500 700
mm
Motor type
-- No Preference -- 12 V DC,flat motor,IP44 (D12C) 12 V DC,IP44 (C12C) 120 V AC/60Hz, brake, IP20 (E110CB) 120 V AC/60Hz,IP54 (E110C) 230 V AC/50Hz,brake,IP20 (E220CB) 230 V AC/50Hz,IP54 (E220C) 24 V DC,flat motor,brake,IP20 (D24CB) 24 V DC,flat motor,ext. shaft,IP44 (D24CS) 24 V DC,flat motor,IP44 (D24C) 24 V DC,flat motor,low speed,IP44 (D24CW) 24 V DC,IP44 (C24C) 24 V DC,low speed,IP44 (C24CW) 400 V AC/50Hz,IP54 (E380C) No motor
Motor orientation
-- No Preference -- Left Right
Quick delivery
-- No Preference -- Yes
Number of Matches : 61264