To find the right product for your specifications use the search engine below.You can proceed Step By Step: Choose one or more product features in the "What you can select" table and click "Search" to refine the number of products matching. Continue the selection until you reach less than 50 products.
What you can select :
Product Group
-- No Preference -- MAX 1 MAX 3 MAX 6
Max. stroke
-- No Preference -- 50 100 150 200 250 300 350 400 450 500 550 600 650 700
mm
Motor voltage
-- No Preference -- 24 24 with integrated current cut-off 120 V AC/60Hz, control + 1 channel, add. 24 V DC output 120 V AC/60Hz, integrated low voltage control 120 V AC/60Hz, integrated pneumatic control 230 V AC/50Hz, integrated low voltage control 230 V AC/50Hz, integrated low voltage control, add, 24 V DC output 230 V AC/50Hz, integrated pneumatic control
V
Quick delivery
-- No Preference -- Yes
Number of Matches : 588